??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23160.0107 Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23160. - Clamps, stepped
Bill of material
23160.0107 Clamp
BESTNR
Ref. No.
23160.0107
B1
6.6 mm
L
55 mm
A
8 mm
B2
15 mm
B3
8 mm
C
5 mm
E1
11 mm
E2
15.5 mm
E3
36 mm
H
16 mm
H1
11 mm
H2
2 mm
SCHRM
For screws, metric
M 6
SCHRZ
For screws, inch
1/4"
G
Weight
38 g
Embedded user actions